FlexLayout
[ Interface ]
interface FlexLayout {
flexDirection?: 'Row' | 'Column' | Row-Reverse | Column-Reverse | null;
flexWrap?: 'NoWrap' | 'Wrap' | 'Wrap-Reverse' | null;
justifyContent?: 'Flex-Start' | 'Flex-End' | 'Center' | 'Space-Between' | 'Space-Around' | 'Space-Evenly' | null; "Baseline") */
alignItems?: 'Flex-Start' | 'Flex-End' | 'Center' | 'Baseline' | 'Stretch' | null;
alignContent?: 'Flex-Start' | 'Flex-End' | 'Center' | 'Space-Between' | 'Space-Around' | 'Stretch' | null;
columnGap?: number | null;
columnGapUnit?: DimensionUnit | null;
rowGap?: number | null;
rowGapUnit?: DimensionUnit | null;
overflowX?: 'Visible' | 'Hidden' | 'Scroll' | 'Auto' | null;
overflowY?: 'Visible' | 'Hidden' | 'Scroll' | 'Auto' | null;
}Properties
Name | Type | Description |
|---|---|---|
flexDirection | 'Row', 'Column', Row-Reverse, 'Column-Reverse', null, undefined | Defines the main axis of the flex container and thus the basic arrangement direction of the elements it contains. MDN: flex-direction |
flexWrap | Determines whether the flex elements remain in a single row or column or can be wrapped across several rows or columns if there is a lack of space. MDN: flex-wrap | |
justifyContent | 'Flex-Start', 'Flex-End', 'Center', 'Space-Between', 'Space-Around', 'Space-Evenly', null, undefined | Defines the alignment and distribution of the flex elements along the main axis. MDN: justify-content |
alignItems | 'Flex-Start', 'Flex-End', 'Center', 'Baseline', 'Stretch', null, undefined | Defines the alignment of the flex elements along the transverse axis, i.e. perpendicular to the main axis. MDN: align-items |
alignContent | 'Flex-Start', 'Flex-End', 'Center', 'Space-Between', 'Space-Around', 'Stretch', null, undefined | Defines the alignment and distribution of multiple flex rows or flex columns along the transverse axis. This property is only relevant if flexWrap creates multiple rows or columns. MDN: align-content |
columnGap | Sets the space between columns. MDN: column-gap | |
columnGapUnit | Specifies the unit in which the distance between the columns is specified, e.g. "px" or "%". | |
rowGap | Sets the space between rows. MDN: row-gap | |
rowGapUnit | Specifies the unit in which the spacing between the lines is specified, e.g. "px" or "%". | |
overflowX | Defines how content behaves in the event of horizontal overflow, e.g. remains visible, is cut off or is scrollable. MDN: overflow-x | |
overflowY | Defines how content behaves in the event of vertical overflow, e.g. remains visible, is cut off or is scrollable. MDN: overflow-y |
![]() | Available since version 1.14.4.17 |