ScaleMode
Defines the scaling of the control.
Choice of the scaling of the keys:
- None: No scaling of the keys
- ScaleToFill: The entire control is completely filled in. The proportions of the keys are not taken into account.
- ScaleToFit: The buttons are displayed as large as possible without exceeding the edges of the control.
The proportions of the buttons are retained. - ScaleToFitWidth: The keys are displayed across the entire width of the control, regardless of whether they exceed the limits of the control.
The proportions of the keys are maintained. - ScaletoFitHeight: The keys are displayed across the entire height of the control, regardless of whether they exceed the limits of the control.
The proportions of the keys are maintained.
Schema: tchmi:framework#/definitions/ScaleMode
Attribute getter
public getScaleMode(): TcHmi.ScaleModeString | undefined;Parameter
Name | Type | Description |
|---|---|---|
- | - | - |
Return value
Type | Description |
|---|---|
The current value of the attribute. |
Attribute setter
public setScaleMode(valueNew: TcHmi.ScaleModeString | null): void;Parameter
Name | Type | Description |
|---|---|---|
valueNew | The new value of the attribute. If null is passed, the internal default value is used. |
Return value
Type | Description |
|---|---|
void | No return value. |
![]() | Available from 1.8 |