LineGraphDescription
[ Interface ]
export interface lineGraphDescription {
yAxisId: number;
lineWidth?: number;
lineColor?: TcHmi.SolidColor;
pointDot?: boolean;
pointDotRadius?: number;
pointDotFillColor?: TcHmi.SolidColor;
pointDotStrokeWidth?: number;
pointDotStrokeColor?: TcHmi.SolidColor;
legendName?: string;
xScaleFactor?: number;
yScaleFactor?: number;
fillMode?: string;
fillModeReferenceLine?: string;
fillColor?: TcHmi.SolidColor;
fillTransparency?: string;
colorRanges?: {
color?: TcHmi.SolidColor;
fillColor?: TcHmi.SolidColor;
expression?: TcHmi.Filter | null | undefined;
}[];
enabled?: boolean;
defaultVisibility?: boolean;
}Properties
Name | Type | Description |
|---|---|---|
yAxisId | id of the Y-axis | |
lineWidth (optional) | Line width | |
lineColor (optional) | Line color | |
pointDot | Are points to be drawn | |
pointDotRadius (optional) | Radius of the point circles | |
pointDotFillColor (optional) | Fill color of the point circle | |
pointDotStrokeWidth (optional) | Stroke width of the point circle | |
pointDotStrokeColor (optional) | Stroke color of the point circle | |
legendName (optional) | Legend name | |
xScaleFactor (optional) | X scaling factor | |
yScaleFactor (optional) | Y scaling factor | |
fillMode (optional) | Mode how the graph should be filled. Possible are: None, HorizontalZero, Top, Bottom, Center and Source | |
fillModeReferenceLine | Name of the ReferenceLine | |
fillColor (optional) | Fill color of the graph | |
fillTransparency (optional) | Transparency of the fill color (0-1) | |
colorRanges (optional) | Array of colors used for different areas | |
defaultVisibility (optional) | Visibility of the graph |
See also
Schema: tchmi:framework#/definitions/ChartLineGraphDescriptionDefinitionList
![]() | Available from version 1.10 |
