LineGraphData
Link the array containing the data points to the attribute "Line Graph Data" of the category "Common".
![]() | The array must have two dimensions. This also applies if only one graph is stored in this array. In the latter case the array should be declared as array[1..1, 1..100] OF ST_Point. |
aPoints : ARRAY[1..2, 1..100] OF ST_Point;
TYPE ST_Point :
STRUCT
x : INT;
y : INT;
END_STRUCT
END_TYPE![]() | The structure elements must be named identically to the attributes defined on the TwinCAT HMI side. Upper and lower case is taken into account. |
![]() | Since version 1.12.760 it is also possible to configure the following data types:
|
Schema: tchmi:framework#/definitions/TcHmi.Controls.Beckhoff.TcHmiSparkline.LineGraphDataList
Attribute getter
public getLineGraphData(): TcHmiCharting.LineGraph.Point[][], number[], number[][] | null;Parameter
Name | Type | Description |
|---|---|---|
- | - | - |
Return value
Type | Description |
|---|---|
TcHmiCharting.LineGraph.Point[][], number[],number[][], null | The current value of the attribute. |
Attribute setter
public setLineGraphData(valueNew: TcHmiCharting.LineGraph.Point[][] | number[] | number[][] | null): void;Parameter
Name | Type | Description |
|---|---|---|
valueNew | TcHmiCharting.LineGraph.Point[][], number[], number[][], null | The new value of the attribute. If null is passed, the internal default value is used. |
Return value
Type | Description |
|---|---|
void | No return value. |
![]() | Available from version 14 |
