YAxis
[ Interface ]
export interface YAxis {
id: number;
showAxis: boolean;
position: TcHmiCharting.IAxis.Position;
logarithmicScale: boolean;
axisLabeling: ["Number", "Scientific", "Auto"];
mainTickMinValue?: number;
mainTickMaxValue?: number;
showLabels?: boolean;
labelFontColor?: TcHmi.SolidColor;
axisColor?: TcHmi.SolidColor;
showAxisName?: boolean;
axisName?: string;
axisNameFontFamily?: string;
axisNameFontSize?: number;
axisNameFontSizeUnit?: TcHmi.DimensionUnit;
axisNameFontWeight?: TcHmi.FontWeight;
axisNameFontColor?: TcHmi.SolidColor;
decimalPlaces?: number;
unit?: string;
autoScaling?: boolean;
showIfNoData?: boolean;
format?: TcHmi.IFunction<string>;
mirrotAxis?: boolean;
}Properties
Name | Type | Description |
|---|---|---|
id | number | id of the Y-axis |
showAxis | boolean | Visibility of the axis |
position | TcHmiCharting.IAxis.Position | Position as enumeration |
logarithmicScale | boolean | Logarithmic scaling |
axisLabeling | TcHmiCharting.AxisLabeling | Number format of the axis |
mainTickMinValue | number | Minimum value of the main axis marker |
mainTickMaxValue | number | Maximum value of the main axis marker |
showLabels | boolean | Is the label to be displayed |
labelFontColor (optional) | TcHmi.SolidColor | Color of the label text |
axisColor (optional) | TcHmi.SolidColor | Axis color |
showAxisName (optional) | boolean | Is the axis name to be displayed |
axisName (optional) | string | Name of the axis |
axisNameFontFamily (optional) | string | Font of the axis name |
axisNameFontSize (optional) | number | Font size of the axis name |
axisNameFontSizeUnit (optional) | TcHmi.DimensionUnit | Unit of the font size of the axis name |
axisNameFontWeight (optional) | TcHmi.FontWeight | Font weight of the axis name |
axisNameFontColor (optional) | TcHmi.SolidColor | Font color of the axis name |
decimalPlaces (optional) | number | Decimal places of the axis labeling |
unit (optional) | string | Display unit |
autoScaling (optional) | boolean | Should the axis adapt automatically |
showAxisIfNoData | boolean | Display of the axis when data is available |
Format | TcHmi.IFunction | Formatting function of the axis labels |
See also
Schema: tchmi:framework#/definitions/ChartYAxisDefinition
![]() | Available from 1.8 |
