ResolverT Class
Resolves instances of a specified type.
Inheritance Hierarchy
SystemObject
TcHmiSrv.Core.Tools.Resolving.ResolversResolver
TcHmiSrv.Core.Tools.Resolving.ResolversResolverT
TcHmiSrv.Core.Tools.Resolving.ResolversRecursiveResolverT
TcHmiSrv.Core.Tools.Resolving.ResolversValueResolver
Namespace: TcHmiSrv.Core.Tools.Resolving.Resolvers
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version:
3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9
Syntax
C#
public abstract class Resolver<T> : ResolverType Parameters
|
T |
The type of the instances to resolve. |
The ResolverT type exposes the following members.
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets a value that indicates whether this Resolver can read
elements. | |
|
|
Gets a value that indicates whether this Resolver can write
elements. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether this Resolver can resolve
instances of the specified Type. | |
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Reads the specified element from the current Object. | |
|
|
Reads the specified element from the current instance. | |
|
|
Returns a string that represents the current object. | |
|
|
Writes the specified Object to the specified
element of the current Object. | |
|
|
Writes the specified Object to the specified element of the current instance. |
Version Information
Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0
Reference
TcHmiSrv.Core.Tools.Resolving.Resolvers Namespace
Copyright © Beckhoff Automation GmbH & Co. KG