RecursiveResolverT Class
Resolves instances of a specified type.
Instances of the specified type consist only of other instances of
the specified type, like the Value class without
Alarms,
Events and
Messages.
Inheritance Hierarchy
SystemObject
TcHmiSrv.Core.Tools.Resolving.ResolversResolver
TcHmiSrv.Core.Tools.Resolving.ResolversResolverT
TcHmiSrv.Core.Tools.Resolving.ResolversRecursiveResolverT
TcHmiSrv.Core.Tools.Resolving.ResolversRecursiveValueResolver
Namespace: TcHmiSrv.Core.Tools.Resolving.Resolvers
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version:
3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9
Syntax
C#
public abstract class RecursiveResolver<T> : Resolver<T>Type Parameters
|
T |
The type of the instances to resolve. |
The RecursiveResolverT type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the RecursiveResolverT class |
Properties
|
|
Name |
Description |
|---|---|---|
|
|
Gets a value that indicates whether this Resolver can read
elements. | |
|
|
Gets a value that indicates whether this Resolver can write
elements. |
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether this Resolver can resolve
instances of the specified Type. | |
|
|
Determines whether the specified object is equal to the current
object. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Reads the specified element from the current Object. | |
|
|
Reads the specified element from the current Object. | |
|
|
Reads the specified element from the current instance. | |
|
|
Returns a string that represents the current object. | |
|
|
Writes the specified Object to the specified
element of the current Object. | |
|
|
Writes the specified Object to the specified
element of the current instance. | |
|
|
Writes the specified value to the specified element of the current instance. |
Version Information
Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0
Reference
TcHmiSrv.Core.Tools.Resolving.Resolvers Namespace
Copyright © Beckhoff Automation GmbH & Co. KG