HttpResponseHeaders Methods
The HttpResponseHeaders type exposes the following members.
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Adds an element with the provided key and value to the IDictionaryTKey, TValue. | |
|
|
Removes all items from the ICollectionT. | |
|
|
Determines whether the ICollectionT contains a specific value. | |
|
|
Determines whether the read-only dictionary contains an element
that has the specified key. | |
|
|
Copies the elements of the ICollectionT to an Array, starting at a particular Array index. | |
|
|
Indicates whether the current MultiValueReadOnlyDictionaryTKey,
TValue is equal to another
MultiValueReadOnlyDictionaryTKey,
TValue. | |
|
|
Determines whether the specified Object is equal to the
current MultiValueReadOnlyDictionaryTKey,
TValue. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Gets all values under the specified key. | |
|
|
Returns an enumerator that iterates through the
collection. | |
|
|
Gets the first value under the specified key. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Gets the value at the specified index under the specified
key. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Removes the first occurrence of a specific object from the ICollectionT. | |
|
|
Removes the element with the specified key from the IDictionaryTKey, TValue. | |
|
|
Converts the current instance of the MultiValueReadOnlyDictionaryTKey,
TValue class to an ICollectionT. | |
|
|
Returns a string that represents the current object. | |
|
|
Gets the value that is associated with the specified key. |
Reference
HttpResponseHeaders Class TcHmiSrv.Core.Tools.Net.Http Namespace
Copyright © Beckhoff Automation GmbH & Co. KG