SymbolWithValue Class
Represents a symbol of a TwinCAT HMI server extension with a Value.
Inheritance Hierarchy
SystemObject
TcHmiSrv.Core.Tools.DynamicSymbolsSymbol
TcHmiSrv.Core.Tools.DynamicSymbolsSymbolWithValue
TcHmiSrv.Core.Tools.DynamicSymbolsSymbolWithDirectValue
Namespace: TcHmiSrv.Core.Tools.DynamicSymbols
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version:
3.1.7447.0+85f9b473a1dd11b8f3e5c9a182fd1901975e46f9
Syntax
C#
public abstract class SymbolWithValue : Symbol,
IEquatable<SymbolWithValue>The SymbolWithValue type exposes the following members.
Constructors
|
|
Name |
Description |
|---|---|---|
|
|
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schema. | |
|
|
SymbolWithValue(IEqualityComparerValue, JsonSchemaValue, NullableBoolean) |
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schemes. |
|
|
SymbolWithValue(IEqualityComparerValue, JsonSchemaValue, JsonSchemaValue) |
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schemes. |
|
|
SymbolWithValue(IEqualityComparerValue, JsonSchemaValue, JsonSchemaValue, IDictionaryString, Value) |
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schemes. |
|
|
SymbolWithValue(IEqualityComparerValue, JsonSchemaValue, JsonSchemaValue, NullableBoolean) |
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schemes. |
|
|
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schemes. | |
|
|
SymbolWithValue(IEqualityComparerValue, JsonSchemaValue, JsonSchemaValue, NullableBoolean, String) |
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schemes. |
|
|
Initializes a new instance of the SymbolWithValue class with the specified IEqualityComparerT and schemes. |
Properties
|
|
Name |
Description |
|---|---|---|
|
| ||
|
|
Gets the Definitions of the
Symbol. | |
|
|
Gets the documentation of the Symbol. | |
|
|
Gets a value that indicates whether the Symbol is a
function. | |
|
|
Gets a value that indicates whether the Symbol is
read-only. | |
|
| ||
|
|
Gets the JsonSchemaValue
representing the JSON schema of the Symbol. | |
|
|
Gets the Value of the
SymbolWithValue. | |
|
|
Methods
|
|
Name |
Description |
|---|---|---|
|
|
Determines whether the specified Object is equal to the
current SymbolWithValue. | |
|
|
Indicates whether the current Symbol is equal to
another Symbol. | |
|
|
Indicates whether the current SymbolWithValue is equal to another SymbolWithValue. | |
|
|
Allows an object to try to free resources and perform other
cleanup operations before it is reclaimed by garbage
collection. | |
|
|
Serves as the default hash function. | |
|
|
Gets the Type of the current
instance. | |
|
|
Creates a shallow copy of the current Object. | |
|
|
Reads the Value at the
specified path from the current Symbol. | |
|
|
Reads the Value at the
specified path from the current Symbol. | |
|
|
Returns a string that represents the current object. | |
|
|
Writes the specified Value at the
specified path to the current Symbol. | |
|
|
Writes the specified Value at the
specified path to the current Symbol. |
Version Information
Supported in: 3.1.7447.0, 2.3.7447.0, 1.10.7447.0
Reference
TcHmiSrv.Core.Tools.DynamicSymbols Namespace
Copyright © Beckhoff Automation GmbH & Co. KG