TwinCAT/BSD
![]() | These instructions refer to version 17 of PostgreSQL. |
Installation of PostgreSQL
- Connect to the FreeBSD® PackageManager to install the appropriate package.
- 1. Open the configuration file "FreeBSD.conf".
doas ee /usr/local/etc/pkg/repos/FreeBSD.conf- 2. Change the value "enabled" to yes.
- 3. Update the packages.
- You will now see the available FreeBSD packages.
doas pkg update- 4. Search for the PostgreSQL database server.
doas pkg search postgresql17- 5. Install the PostgreSQL database server.
doas pkg install postgresql17-server-17.x_x- 6. Activate the PostgreSQL service.
- The database has been successfully installed and the service has been set up in the autostart.
doas sysrc postgresql_enable="YES"Initializing PostgreSQL
- 1. Initialize the database.
doas /usr/local/etc/rc.d/postgresql initdb- 2. Start the database service.
doas service postgresql start- 3. Switch to the database user
doas -u postgres psql- 4. Change the default password of postgres
\password postgres- 5. Exit psql
- The database has been successfully initialized and started.
\qSettings for access via the network
- 1. Open pf.conf to configure the firewall.
doas ee /etc/pf.conf- 2. Add the port 5432.
pass in quick proto tcp to port 5432 keep state- 3. Save and exit the editor.
- 4. Reload the firewall configuration.
- Port 5432 has been opened in the firewall.
doas pfctl -f /etc/pf.conf- 5. Open postgresql.conf to adjust the "listen_addresses".
doas ee /var/db/postgres/data17/postgresql.conf- 6. Change the entry listen_addresses to '*' and remove the # to activate the line.
# - Connection Settings -
listen_addresses = '*' # what IP address(es) to listen on;
# comma-separated list of addresses;
# defaults to 'localhost'; use '*' for all
# (change requires restart)- 7. Save and exit the editor.
- 8. Open pg_hba.conf to adjust the security settings.
doas ee /var/db/postgres/data17/pg_hba.conf- 9. Adjust the entry host all all 127.0.0.1/32 or add a new one. Change the method to md5.
- By default, 127.0.0.1/32 is entered as local only. If other systems are to have access to the database, the corresponding IP address must be set.
# TYPE DATABASE USER ADDRESS METHOD
# "local" is for Unix domain socket connections only
local all all trust
# IPv4 local connections:
host all all 127.0.0.1/32 trust
# IPv6 local connections:
host all all ::1/128 trust
# Allow replication connections from localhost, by a user with the
# replication privilege.
local replication all trust
host replication all 127.0.0.1/32 trust
host replication all ::1/128 trust- 10. Save and exit the editor.
- 11. Restart the service.
- Thanks to the new configuration, your database is now accessible over the network.
doas service postgresql restartInstalling TimescaleDB
- 1. Update the packages.
doas pkg update- 2. Install timescaledb.
doas pkg install timescaledb- 3. Restart the PostgreSQL database.
- The TimescaleDB has been successfully installed
doas service postgresql restartInitializing TimescaleDB
- 1. Open postgresql.conf to enter the TimescaleDB.
doas ee /var/db/postgres/data17/postgresql.conf- 2. Add the following entry at the end of the file.
shared_preload_libraries = 'timescaledb'- 3. Save and exit the editor.
- 4. Restart the PostgreSQL database.
doas service postgresql restart- 5. Switch to the database user.
doas -u postgres psql- 6. Add the TimescaleDB to PostgreSQL.
CREATE EXTENSION IF NOT EXISTS timescaledb;- 7. Check whether the installation was successful.
\dx- 8. Create a new database for PostgresHistorize.
CREATE DATABASE historize_postgres;- 9. Exit psql.
- The database has been successfully initialized and started.
\qOptimizing the PostgreSQL configuration
There are various ways to optimize the PostgreSQL database for use with TimescaleDB. You can find a detailed overview on the TimescaleDB page. Disable "synchronous_commit" to reduce the write operations on the hard disk.
Notice | |
Loss of data Disabling the "synchronous_commit" function can lead to data loss within the database. This must be observed in conjunction with Audit Trail. |
Disabling the “synchronous_commit” function (pgAdmin is an additional program. Alternatively, the command display can also be used)
- 1. Open pgAdmin.
- 2. Select or create the database in which the historical data are to be saved.
- 3. Open PSQL under "Tools/PSQL Tool".
- 4. To disable, enter the following command.
alter system set synchronous_commit = 'off';- 5. Reload the database configuration with the following command.
SELECT pg_reload_conf();- 6. Open the Query Tool window under "Tools/Query Tool"
- 7. Check the configuration using the SQL command.
- The "synchronous_commit" entry should now be set to "off". The functionality is disabled.
select * from pg_settings