Beckhoff RT Linux®
![]() | These instructions refer to version 17 of PostgreSQL. |
Installation of PostgreSQL
- Connect to the PackageManager of TwinCAT Runtime Linux® to install the corresponding package.
- 1. Update the packages.
sudo apt update- 2. Install the PostgreSQL database server.
sudo apt install postgresql-17- 3. Activate the PostgreSQL service.
- The database has been successfully installed and the service started.
sudo systemctl start postgresqlInitializing PostgreSQL
- 1. Switch to the database user
sudo -i -u postgres- 2. Start psql
psql- 3. Initialize the database.
Initdb- 4. Change the default password of postgres
\password postgres- 5. Exit psql
\q- 6. Log out.
- The database has been successfully initialized and started.
exitSettings for access via the network
- 1. Create a configuration file in the /etc/nftables.conf.d/ directory with the name 00-postgre.conf, for example
sudo nano /etc/nftables.conf.d/00-postgre.conf- 2. Insert the following content and adjust the values to your network requirements:
table inet filter {
chain input {
# accept PostgresSQL
tcp dport 5432 accept
}
}- 3. Save and close the configuration file.
- 4. Load the new rule with the command
sudo systemctl reload nftables- 5. Check the settings and make sure that the configuration has been applied correctly.
- Port 5432 has been enabled for the PostgreSQL database.
sudo nft list ruleset- 6. Open postgresql.conf to adjust the "listen_addresses".
sudo nano /etc/postgresql/17/main/postgresql.conf- 7. Change the entry listen_addresses to '*' and remove the # to activate the line.
# - Connection Settings -
listen_addresses = '*' # what IP address(es) to listen on;
# comma-separated list of addresses;
# defaults to 'localhost'; use '*' for all
# (change requires restart)- 8. Save and exit the editor.
- 9. Open pg_hba.conf to adjust the security settings.
sudo nano /etc/postgresql/17/main/pg_hba.conf- 10. Adjust the entry host all all 127.0.0.1/32 or add a new one. Change the method to md5.
- By default, 127.0.0.1/32 is entered as local only. If other systems are to have access to the database, the corresponding IP address must be set.
# TYPE DATABASE USER ADDRESS METHOD
# "local" is for Unix domain socket connections only
local all all peer
# IPv4 local connections:
host all all 127.0.0.1/32 scram-sha-256
# IPv6 local connections:
host all all ::1/128 scram-sha-256
# Allow replication connections from localhost, by a user with the
# replication privilege.
local replication all peer
host replication all 127.0.0.1/32 scram-sha-256
host replication all ::1/128 scram-sha-256- 11. Save and exit the editor.
- 12. Restart the service.
- Thanks to the new configuration, your database is now accessible over the network.
sudo systemctl restart postgresqlInstalling TimescaleDB
- 1. Update the packages.
sudo apt update- 2. First, install additional programs.
- gnupg
- apt-transport-https
- LSB-release
- wget
sudo apt install gnupg apt-transport-https lsb-release wget- 3. Add the TimescaleDB package source to Linux®.
echo "deb https://packagecloud.io/timescale/timescaledb/debian/ $(lsb_release -c -s) main" | sudo tee /etc/apt/sources.list.d/timescaledb.list- 4. Install the GPG key from TimescaleDB. This is a signature to install packages from the TimescaleDB package source.
wget --quiet -O - https://packagecloud.io/timescale/timescaledb/gpgkey | sudo gpg --dearmor -o /etc/apt/trusted.gpg.d/timescaledb.gpg- 5. Update the packages.
sudo apt update- 6. Install timescaledb.
sudo apt install timescaledb-2-postgresql-17- 7. Optimize the configuration for TimescaleDB.
sudo timescaledb-tune- 8. Restart the PostgreSQL database.
- The TimescaleDB has been successfully installed
sudo systemctl restart postgresqlInitializing TimescaleDB
- 1. Switch to the database user.
sudo -i -u postgres- 2. Start psql
psql- 3. Add the TimescaleDB to PostgreSQL.
CREATE EXTENSION IF NOT EXISTS timescaledb;- 4. Check whether the installation was successful.
\dx- 5. Create a new database for PostgresHistorize.
CREATE DATABASE historize_postgres;- 6. Exit psql.
\q- 7. Log out.
- The database has been successfully initialized and started.
exitOptimizing the PostgreSQL configuration
There are various ways to optimize the PostgreSQL database for use with TimescaleDB. You can find a detailed overview on the TimescaleDB page. Disable "synchronous_commit" to reduce the write operations on the hard disk.
Notice | |
Loss of data Disabling the "synchronous_commit" function can lead to data loss within the database. This must be observed in conjunction with Audit Trail. |
Disabling the “synchronous_commit” function (pgAdmin is an additional program. Alternatively, the command display can also be used)
- 1. Open pgAdmin.
- 2. Select or create the database in which the historical data are to be saved.
- 3. Open PSQL under "Tools/PSQL Tool".
- 4. To disable, enter the following command.
alter system set synchronous_commit = 'off';- 5. Reload the database configuration with the following command.
SELECT pg_reload_conf();- 6. Open the Query Tool window under "Tools/Query Tool"
- 7. Check the configuration using the SQL command.
- The "synchronous_commit" entry should now be set to "off". The functionality is disabled.
select * from pg_settingsFurther Information
