Configuration
Configuration of the Trend Sparkline control
Integration:
Several settings can be configured in the Trend Sparkline control:
Start: Specifies the time from which the data should be displayed. (Default: First)
End: Specifies the time until which the data should be displayed. (Default: Latest)
Historized Symbols:
- Line Color: Specifies the color in which the line is displayed.
- Display Name: Specifies the name of the line.
- Line Width: Specifies how thick the line should be.
- Reference Lines: Specifies whether a reference line should be displayed.
- Symbol: Specifies which symbol from the Historize Extension is requested.
Server Domain: Specifies the Historize Extension from which the data is to be retrieved.
Interval: Specifies the time interval in ms at which new data should be displayed. (default: 1000)