Configuration
Configuration of the Sparkline control
Integration:
Several settings can be configured in the Sparkline control:
Line Graph Description:
- Line Color: Specifies the color in which the line is displayed.
- Display Name: Specifies the name of the line.
- Line Width: Specifies how thick the line should be.
- Reference Lines: Specifies whether a reference line should be displayed.
Line Graph Data: Values of the line to be displayed
X Axis Start: Specifies the point at which the X-axis should start.
X Axis End: Specifies the point at which the X-axis should end.