Authentication mechanism for bind user
'None' means that there is no bind user, in which case, the bind request is done with what the user inputs in the login form.
General Information
|
Domain |
TcHmiLdap |
|
Full symbol path |
TcHmiLdap.Config::BIND_USER_AUTHENTICATION_MECHANISM |
|
Category |
LDAP Authentication |
|
Property is hidden |
No |
|
Contained in every configuration by default |
No |
Schema
|
Enumeration type |
string |
|
Default value |
"None" |
|
Enumeration value |
|---|
|
None |
|
Anonymous |
|
Simple |
|
Digest-MD5 |
|
Kerberos-Credential-Cache |
JSON Schema
{
"category": "CATEGORY_BIND_USER",
"configDescription": "DESC_BIND_USER_AUTHENTICATION_MECHANISM",
"default": "None",
"enum": [
"None",
"Anonymous",
"Simple",
"Digest-MD5",
"Kerberos-Credential-Cache"
],
"propertyOrder": 7,
"type": "string"
}