IncludeFlags Enumeration
Specifies flags that control which elements can be read and written by an instance of the ObjectResolver class.
Namespace: TcHmiSrv.Core.Tools.Resolving.Resolvers
Assembly: TcHmiSrvExtNet.Core (in
TcHmiSrvExtNet.Core.dll) Version: 1.3.0.0
Syntax
C#
[FlagsAttribute]
public enum IncludeFlags
Members
|
Member name |
Value |
Description |
---|---|---|---|
None |
0 |
No elements can be read or written. | |
Enumerables |
1 |
Elements of type IEnumerable can be read. | |
Arrays |
2 |
Elements of an Array type can be read and written. | |
GenericLists |
4 |
Elements of type IList.T. can be read and written. | |
NonGenericLists |
8 |
Elements of type IList can be read and written. | |
Lists |
12 |
Combines GenericLists and NonGenericLists. | |
Collections |
15 |
Combines Enumerables, Arrays and Lists. | |
GenericDictionaries |
16 |
Elements of type IDictionary.TKey, TValue. can be read and written. | |
NonGenericDictionaries |
32 |
Elements of type IDictionary can be read and written. | |
Dictionaries |
48 |
Combines GenericDictionaries and NonGenericDictionaries. | |
Properties |
64 |
Properties can be read and written. | |
Fields |
128 |
Fields can be read and written. | |
Members |
192 |
Combines Properties and Fields. | |
All |
255 |
Combines Collections, Dictionaries and Members. |