ListenerType Enumeration

Namespace:  TcHmiSrv.Core
Assembly:  TcHmiSrvExtNet.Core (in TcHmiSrvExtNet.Core.dll) Version: 1.3.0.0

Syntax

C#

public enum ListenerType

Members

 

Member name

Value

Description

Config

0

EventLocalization

1

Alarm

2

Request

3

Subscription

4

Session

5

Shutdown

6

Historize

7

Auth

8

File

9

Command

10

Script

11

CommitConfig

12

ExportConfig

13

Event

14

Reference

TcHmiSrv.Core Namespace