ConfigChangeType Enumeration

Namespace:  TcHmiSrv.Core
Assembly:  TcHmiSrvExtNet.Core (in TcHmiSrvExtNet.Core.dll) Version: 1.3.0.0

Syntax

C#

[FlagsAttribute]
public enum ConfigChangeType

Members

 

Member name

Value

Description

BeforeChange

1

BeforeDelete

2

BeforeRename

4

OnChange

16

OnDelete

32

OnRename

64

AllBefore

15

AllOn

240

All

255

Reference

TcHmiSrv.Core Namespace