Restrictions
DSP System Toolbox™ AVX2 code replacement library
The DSP System Toolbox™ AVX2 code replacement library requires the TwinCAT.XAE.PublicSDK >4.9.0 and is therefore limited to TwinCAT 3.1. Build 4026.
SIMD for Arm®64 platforms
Neon instruction sets are only supported on MATLAB® R2024a. For R2014a, you must install the „Embedded Coder Support Package for Arm® Cortex®-A Processors“ package via the MATLAB® Add-on Explorer (for Beckhoff Embedded PCs CX82xx and CX9240). From MATLAB® R2024b, it is no longer necessary to install the package separately.
Quick reference guide
- 1. Set the Device vendor and Device type to Arm® Compatible and Arm® Cortex®-A (64-bit) to generate the code specific for Beckhoff Embedded PCs CX82xx and CX9240.
- 2. Select „Neon v7“ as hardware instruction set extensions and activate „Optimize reductions“.
- 3. Only select TwinCAT OS (Arm®V8-A) as the build platform.


- You can use this configuration to compile the Simulink® model.

![]() | Ne10 Code Replacement Library Currently not yet supported. |
GenerateAllocFcn
If Reusable code and GenerateAllocFcn=off are recognized, the Single Instance Limitation is activated. GenerateAllocFcn is set to off by default.
