TwinCAT File Writer
The TwinCAT File Writer block writes .mat files from the TwinCAT environment. The block only fulfills this function if the Simulink® model has already been transferred to a TcCOM or FB and is executed in a TwinCAT Runtime. If the Simulink® model is executed in Simulink®, this block has no function.

Parameter | Description | Note |
---|---|---|
Port data type | Data type of the incoming signal | Support is offered for:
|
Port dimension | Dimensionality of the incoming signal | -1 -> Inherit |
SampleTime | Block Sample Time in seconds | -1 -> Inherit |
file name | File name of the .mat file | Full path or relative path possible. Relative path relative to TwinCAT\3.1\Boot. |
Maximum file byte size | Maximum size (in bytes) of the .mat file. When this size is reached, the current file is closed and a new one is started. | 0 -> Maximum due to file format |
Maximum file count | Maximum number of .mat files to write. | 0 -> Infinite files. If the maximum is reached, old files are overwritten, starting with |
Pause writing files | Pauses writing | Parameters on the TcCOM |
Write simulation time with data | Writes per date a structure with 2 fields, “time” and “data”. |
|
Expose Pause as block input | Creates an input via which the TwinCAT File Writer can be paused. |
|
Closed opened file on Pause | If enabled, the written .mat file is completed as soon as writing is paused. |
|