Restart Display
This trigger action restarts all displays paused by a Stop Display trigger when the trigger condition is met.
![Restart Display 1:](Images/png/9007208377323915__Web.png)
Trigger Group
Clear Chart | Deletes the previously drawn graphs in a display when the event occurs |
Color | Here you can specify the color for marking the event in the chart |
Connected Charts | If not every chart of the configuration should be restarted, charts can be selected here, which will be restarted by the trigger. Each chart is automatically added when it is created. |
Enabled | The selected trigger group can be switched on and off here |
Silent | If you set Silent to TRUE, no more trigger messages are displayed in the engineering message window |
Trigger Category | Predefined categories are available for the trigger markers. These are inserted with a symbol and a default color. Alert Error Warning Info The "Text" option can be used to enter free text. This text is then displayed instead of a symbol. The "Custom Picture" or "CustomFolder" option can be used to select custom symbols or small images. |
Trigger Image Size | Here you can enter the image size. The larger the value, the smaller the chart area |
Trigger Position | Here you can specify (in percent) at which position in the display the trigger event should be when the display is restarted |
Trigger Release Capacity | This property specifies the maximum number of trigger events that can be stored and displayed simultaneously |
Visible | Here you can set whether the event should also be visibly marked in the data stream |
Visible Trigger Release Capacity | This setting allows predefined values for simultaneous display of events during recording, up to the value set in "Trigger Release Capacity" |
Trigger Category
In addition to the four predefined categories, the markers can be further configured. Here you can choose between a text display and an image display.
Text
![Restart Display 2:](Images/png/10797501963__Web.png)
Trigger text | The setting can be used to specify the text to be displayed in the chart at the trigger. |
Custom Picture
![Restart Display 3:](Images/png/10797487243__Web.png)
Trigger Category Image | A path to an image file can be specified. This image is displayed above the trigger in the chart. |
Use Server Files | If this function is set, the specified path is not searched for on the local system, but on all server systems that are used in this trigger group. |
Custom Folder
![Restart Display 4:](Images/png/10797485323__Web.png)
Trigger Category Directory | A path to an image folder can be specified. With each new trigger event, the current image is read out in this trigger and added to the trigger. |
Use Server Files | If this function is set, the specified path is not searched for on the local system, but on all server systems that are used in this trigger group. |