Dynamic Style Condition
There are two different conditions in TwinCAT 3 Scope. One is the Threshold condition, which checks whether a value lies above or below a limit. The other is the Area condition, which checks whether a value lies within a range. The conditions can be added via the context menu of the dynamic styles:

Threshold condition
A Threshold condition has the following properties:
Enabled | Activates this condition |
Threshold | Sets the limit value for switchover |
Operator | Specifies the comparison operator between limit value and comparison value (smaller than, smaller than/equal to, greater than/equal to, or greater than) |
Area condition
An Area condition has the following properties:
Enabled | Activates this condition |
Lower Limit | The lower limit of the area to be checked |
Lower Operator | Comparison operator for the lower limit (greater than or greater than/equal to) |
Upper Limit | The upper limit of the area to be checked |
Upper Operator | Comparison operator for the upper limit (smaller or smaller than/equal to) |