Menu commands
You can select various Scope functions in the Scope menu. The menu will have different contents depending on the object selected in the Solution Explorer. (For this reason, the screenshot shown below differs from the description). You can also take the corresponding key assignments from the Scope menu.

Target Browser | Opens the Target Browser. |
Cursor Window | Opens the cursor window. |
Send Project By E-Mail... | Corresponds to the command Send Project By E-Mail... in the context menu of the Scope instance to be sent. |
Clear error list | Deletes all entries (Error | Warning | Message) of the currently active Scope from the error list. |
Change Ads Symbol... | Dialog for the replacement of character strings. The symbol names of all channels located below the selected element are edited. |
Change Index Group... | Dialog for incrementing / decrementing the Index Group / Index Offset. The acquisitions of all channels located below the selected element are edited. |
New YT Chart | Creates a new YT chart within the Scope. |
New XY Chart | Creates a new XY chart within the Scope. |
New Array Bar Chart | Creates a new array bar chart within the Scope. |
New Axis | Creates a new axis within the chart. If the selected element is not a chart, then a new chart is additionally created. |
New Empty Channel | Creates a new channel within the axis. If no axis is selected, then a new axis is additionally created. |
Delete | Deletes the element currently selected in the Solution Explorer. |
Export to CSV | Exports the data to a CSV or TXT file. |
Export to Binary | Exports the data to a binary file. |
Export to DAT | Exports the data to a DAT file. |
Export to TDMS | Exports the data to a TDMS file. |
Extract Scope Configuration | Extracts the Scope Configuration from the selected .svd file. |
Upload Configuration To Target | Downloads the current configuration as a .tcscope file to a user-selected target system. |
Save Data | After stopping the recording, the current data including the configuration can be saved in an .svd file. |
Scope Messages | Some frequently occurring message boxes in the scope are equipped with a checkbox – Remember my answer and don't ask again! – so that the question is not repeated the next time. This makes the handling of the program individually adjustable for each user. If a message box has been deactivated, it can be activated again here. |
Local Scope Server... | Opens the configuration interface of the Scope Server. |
Options... | Opens the Visual Studio Options window and selects the Scope entry. |