Overview
The TwinCAT 3 Bode Plot is the ideal tool for the analysis and optimization of mechanical resonances within a mechatronic system. The TwinCAT 3 Bode Plot can be used in conjunction with the AX5000 and AX8000 drive systems from Beckhoff. It shows the gain and the phase of a system for every frequency within a frequency range. A graphic display of the stationary reaction, at an output to a harmonic excitation (“sine oscillation”) at an input of a system, is thus possible with this tool within the scope of TwinCAT Measurement in Visual Studio. Problematic frequency ranges can easily be identified in the Bode Plot. With the help of Filter Sets, possible filter settings and their effects on the drive can be simulated in the TwinCAT Bode Plot before the settings for optimizing the drive axis are actually applied.
Key features:
- Representation of mechanical resonances
- Determination of the bandwidth, as well as phase and amplitude reserves
- Direct simulation of the filters and their effect on the system
- Adaptation of filters to optimize resonance points
Principle of operation:
For the harmonic excitation of a drive axis, the frequencies can be specified in the TwinCAT Bode Plot, integrated in Visual Studio as an independent Measurement project. The input data are transmitted in the real-time context and are then automatically followed for the selected axis. The current output values for amplitude gain and phase shift are continuously transmitted during the execution to the chart of the Bode Plot in order to graphically display the results.
| |
Risk of injury due to the drive axis starting up automatically In order to create the Bode Plot recording, the drive axis executes a motion sequence that is dependent upon the settings. At the start of the Bode Plot recording the drive axis starts up automatically in accordance with the set motion profile and can endanger people and material. During the Bode recording the drive axis remains integrated in the application context (e.g. enables, monitoring, etc.).
|
Product level / feature list:
This table shows which functions are available at which product level with the corresponding licensing:
Feature | TwinCAT Bode Plot Base |
|---|---|
Support AX5xxx | From firmware version 2.10 |
Support AX8xxx | From firmware version 1.04 |
Support XPlanar | From TF5430 version 3.3.62 |
Open loop |
|
Closed loop |
|
Velocity mode |
|
Current mode |
|
Filter simulation |
|
Graph overlapping |
|
Individual oversampling factor |
|

