Chebyshev
The filter-specific properties of a Chebyshev filter are described here.
Properties of a Chebyshev low-pass and high-pass

Filter
Cutoff Frequency [Hz]: | Specifies the cut-off frequency. This must be between 0 and the sampling rate/2. |
Filter Name: | Chebyshev should be selected here. |
Filter Type: | Here you can select between low-pass, high-pass, band-pass and band-stop. |
Impulse Response: | An IIR filter (Infinite Impulse Response Filter) can be chosen. |
Order: | The order must be > 0 and ≤ 10 (band-pass/band-stop) or ≤ 20 (low-pass/high-pass). |
Passband Ripple [dB]: | The passband ripple (> 0) affects the ripple in the passband. |
Sampling Rate [Hz]: | The sampling rate must be greater than 0. |
Properties of Chebyshev band-pass and band-stop

Filter
Bandwidth [Hz]: | The bandwidth must be > 0 and < (sampling rate/2 – cut-off frequency). |