FAQ
In this section frequently asked questions are answered to make your work with the TwinCAT 3 Filter Designer easier. If you have further questions, please contact our support (-157).
- Which firmware versions of the I/Os are necessary to work there with the Filter Designer or to display the so-called Filter Tab?
- Are open source software components used in TwinCAT Measurement products?
Which firmware versions of the I/Os are necessary to work there with the Filter Designer or to display the so-called Filter Tab?
Download of filter coefficients from Filter Designer to I/Os is supported from the following versions:
ELM3002: from FW02 and Rev 0017
ELM3004: from FW04 and Rev 0018
ELM3102: from FW02 and Rev 0017
ELM3104: from FW02 and Rev 0017
ELM3148: from FW02 and Rev 0016
ELM3502: from FW01 and Rev 0016
ELM3504: from FW01 and Rev 0016
ELM3602: from FW03 and Rev 0017
ELM3604: from FW03 and Rev 0017
EL3751: from FW11 and Rev 0022
The upload of the already set filters has been implemented a bit later and is supported from the following firmware versions onwards:
ELM3002: from FW04
ELM3004: from FW06
ELM3102: from FW04
ELM3104: from FW04
ELM3148: from FW02
ELM3502: from FW03
ELM3504: from FW03
ELM3602: from FW06
ELM3604: from FW06
EL3751: from FW13
All upcoming terminals in the ELM range will support this function from the beginning.
Are open source software components used in TwinCAT Measurement products?
Yes, various open source components are used. You can find a list of them including license conditions in the directory …\TwinCAT\Functions\TwinCAT Measurement\Legal.