Installation
System Requirements
Technical data | Description |
|---|---|
Operating system | Windows 10, Windows 11 |
Target platform | Windows, TwinCAT/BSD (limited suitability, see note) |
Minimum TwinCAT version | TwinCAT 3.1.4026.0 |
![]() | The TwinCAT 3 PLC Profiler can also be used with TwinCAT/BSD. Please note, however, that using the PLC Profiler increases the system load and can affect performance. Particular caution is therefore required for target systems with limited resources. |
Requirements for Profiler measurements
To use the above features, the following requirements must be met.
- The TwinCAT 3 PLC Profiler is licensed on your system.
- A PLC project with an application consisting of various program and function blocks is open.
- The application is compiled error-free.
- A Profiler configuration has been created and selected.
- A connection to the controller is established and the controller is running.
Installation
The TE1210 | TwinCAT 3 PLC Profiler is already installed with the installation of the TwinCAT 3 PLC development environment component and has been included as a release version since TwinCAT Version 3.1 Build 4026.0. Therefore, only the additional TE1210 engineering component needs to be licensed.
Licensing
The TE1210 | TwinCAT 3 PLC Profiler engineering component must be licensed. As this is an engineering product, a license is required for the engineering system, the target system does not require a license.
See also the documentation on Licensing.
![]() | Please note that a 7-day trial license is not available for this product. |
![]() | Close XAE before (de)activating the TE1210 license Before activating or deactivating the TE1210 license via TwinCAT restart, close all open development environments. |
