Project node
The following settings are available on the project node of the TwinCAT 3 PLC Profiler. The properties listed in the Profiler area always apply to all sub-elements. These properties therefore apply to the entire PLC project at project level.

Property | Meaning |
---|---|
Profiler | |
Automatic Correction Value | Turns on/off the function for the correction calculation of the runtime component of the Profiler measurement marks. |
Default Calltree Percentage Limit | Threshold value for the Hoptpath analysis in percent. If the percentage of Own Time of an element exceeds the total execution time of a cycle, this element is displayed in the Hotpath. |
Default Correction Value | Correction value for the correction calculation of the runtime component of the Profiler measurement marks in [ns] |
Default Cycle Deviation Limit | Threshold value for the Cyclic Deviation evaluation in percent. If the percentage of Own Time of an element in the total execution time of a cycle exceeds this value, the element is displayed in the Hotpath. |
Default Record Line Maximum | Maximum number of entries for the Record file. If this value is reached, a new file is automatically created. |
Default Unit | The default time unit for opening a report (ms/µs/ns). |
Disable | Disable the Profiler. |
Init Instance Paths | Switch on instance path generation. The function is required to display the exact instance path of each call in the report. Generation can be disabled, as this prolongs the compile process. |