SA0161 - SA0181
Further Information
- SA0161: Unpacked structure in packed structure
- SA0162: Missing comments
- SA0163: Nested comments
- SA0164: Multi-line comments
- SA0166: Maximum number of input/output/VAR_IN_OUT variables
- SA0167: Report temporary FunctionBlock instances
- SA0168: Unnecessary assignments
- SA0169: Ignored outputs
- SA0170: Address of an output variable should not be used
- SA0171: Enumerations should have the 'strict' attribute
- SA0172: Possible attempt to access outside the array limits
- SA0175: Suspicious operation on string
- SA0178: Cognitive complexity
- SA0179: Coupling between objects
- SA0180: Index range does not cover the entire array
- SA0181: Forbidden symbols