SA0081 - SA0120
Further Information
- SA0081: Upper border is not a constant
- SA0090: POUs should have a only one exit point
- SA0095: Assignments in conditions
- SA0100: Variables greater than <n> bytes
- SA0101: Names with invalid length
- SA0102: Access to program/fb variables from the outside
- SA0103: Concurrent access on not atomic data
- SA0105: Multiple instance calls
- SA0106: Virtual method calls in FB_init
- SA0107: Missing formal parameters
- SA0111: Pointer variables
- SA0112: Reference variables
- SA0113: Variables with data type WSTRING
- SA0114: Variables with data type LTIME
- SA0115: Declarations with data type UNION
- SA0117: Variables with data type BIT
- SA0118: Initializations not using constants
- SA0119: Object-oriented features
- SA0120: Program calls