SA0061 - SA0080
Further Information
- SA0061: Unusual operation on pointer
- SA0062: Expression is constant
- SA0063: Possibly not 16-bit-compatible operations
- SA0064: Addition of pointer
- SA0065: Incorrect pointer addition to base size
- SA0066: Use of temporary results
- SA0072: Invalid uses of counter variable
- SA0073: Use of non-temporary counter variable
- SA0075: Missing ELSE
- SA0076: Missing enumeration constant
- SA0077: Enumeration type mismatch with CASE expression
- SA0078: Missing CASE branches