SA0041 - SA0060
Further Information
- SA0041: Possibly loop-invariant code
- SA0042: Usage of different access paths
- SA0043: Use of a global variable in only one POU
- SA0044: Declarations with reference to interface
- SA0046: Possible use of not initialized interfaces
- SA0047: Access to direct addresses
- SA0048: AT declarations on direct addresses
- SA0051: Comparison operations on BOOL variables
- SA0052: Unusual shift operation
- SA0053: Too big bitwise shift
- SA0054: Comparisons of REAL/LREAL for equality/inequality
- SA0055: Unnecessary comparison operations of unsigned operands
- SA0056: Constant out of valid range
- SA0057: Possible loss of decimal points
- SA0058: Operations of enumeration variables
- SA0059: Comparison operations always returning TRUE or FALSE
- SA0060: Zero used as invalid operand