SA0001 - SA0020
Further Information
- SA0001: Unreachable code
- SA0002: Empty objects
- SA0003: Empty statements
- SA0004: Multiple write access on output
- SA0005: Invalid addresses and data types
- SA0006: Write access from several tasks
- SA0007: Address operators on constants
- SA0008: Check subrange types
- SA0009: Unused return values
- SA0010: Arrays with only one component
- SA0011: Useless declarations with only one component
- SA0012: Variables which could be declared as constants
- SA0013: Declarations with the same variable name
- SA0014: Assignments of instances
- SA0015: Access to global data via FB_init
- SA0016: Gaps in structures
- SA0017: Non-regular assignments to pointer variables
- SA0018: Unusual bit access
- SA0019: Implicit pointer conversions
- SA0020: Possibly assignment of truncated value to REAL variable