Project node
The following settings are available on the project node of the TwinCAT 3 Realtime Monitor:
Property | Meaning |
Common | |
Comment | Comment on the project |
Name | Name of the project |
Information | |
AmsNetId | AmsNetId of the target system |
Connected | Connection status to target system |
HyperThreading | Indicates whether hyperthreading is active. |
Isolated cores | Displays the number of isolated cores used in the project. |
WinRTCores | Displays the number of Windows real-time cores used in the project |
XAR version | Displays the TwinCAT version of the target system. |
Live Trigger | |
Store Trigger Data | Stores trigger data as a recording. |
Trigger Prelude | Defines the time in seconds before a trigger event (trigger advance). |
Trigger Samples | Defines the number of trigger samples to be stored. |
Loaded Recording | |
Loaded Recording | Name of the currently loaded recording |
Recording End | End time of the recording |
Recording Start | Start time of the recording |
Logging | |
DetailedLogging | Enables detailed logging. |
EnableLogging | Enables logging. |
ReduceOnZoom | Reduces the display depth when zooming out (markers lying directly adjacent to one another are combined as a bar) in order to increase performance. |
ShowSystemTasks | Also shows the system tasks. |
The properties listed in the Logging area always apply to all subelements. In other words, these properties at the project level apply to the entire Realtime Monitor project. If the value after one of the properties in the Logging area is a "Different Settings", this means that the values in the individual sub-nodes differ. Changing the value at the project level sets the values for all subelements.