Marker group element
The following settings are available on the marker group / process nodes of the TwinCAT 3 Real-time Monitor. They differ according to real-time tasks and application processes / markers.
Real-time tasks:
Property | Meaning |
Information | |
ADSPort | ADS port of the task |
Comment | Comment |
CpuId | CpuId on which the task is executed |
CycleTime | Task cycle time |
EventCount | Number of executions (within the recording time) |
Name | Name of the task |
OID | ObjectId of the task |
Priority | Set priority |
Layout | |
CycleUdateColor | Color of the CycleUpdate of a task (default: green) |
InputUpdateColor | Color of the InputUpdate of a task (default: yellow) |
MarkColor | Marker color (default: white) |
OutputUpdateColor | Color of the output update of the task (default: red) |
PostCyclicUpdateColor | Color of the PostCyclicUpdate of the task (default: dark green) |
PreInputUpdateColor | Color of the PreInputUpdate of the task (default: magenta) |
TaskIntervalColor | Color of the task interval marker (default: light blue) |
Logging | |
DetailedLogging | Activate detailed logging |
ShowTaskReference | Displaying the task references |
User processes:
Property | Meaning |
Information | |
Comment | Comment |
EventCount | Number of executions (within the recording time) |
GroupId | ID of the marker group / process |
Name | Name of the process to be displayed |
Layout | |
EventIntervalColor | Color for the interval / active execution of the process (default: blue) |
MarkColor | Color of the markers (default: white) |
Logging | |
ShowSingleMarker | Enables the display of individual markers |
ShowTaskReference | Enables the display of task references (assignment of process markers to real-time tasks by dashed lines) |