Context node
The following settings are available on the context node of the TwinCAT 3 Realtime Monitor. These differ according to real-time contexts (here the context corresponds to a computer core) and application contexts.
Real-time context:
Property | Meaning |
---|---|
Common | |
Comment | Optional comment |
Information | |
BaseTime | Base time of the core |
DefaultCore | Indicates whether the core is the default core. |
Id | Shows the ID of the core. |
Name | Shows the name of the core. |
RT_Percentage | Shows the set maximum real-time load. |
Type | Shows the core type (WindowsRT/ isolated core). |
Logging | |
DetailedLogging | Enables detailed logging. |
EnableLogging | Enables/disables logging. |
ShowSingleMarker | Also shows individual markers. |
EventLogger
Property | Meaning |
---|---|
Comment | |
Comment | Comment |
Information | |
Id |
|
Name | EventLogger |
Logging | |
EnableLogging | Enables the logging of EventLogger events. |
Application context:
Property | Meaning |
---|---|
Common | |
Comment | Comment |
Information | |
ContextId | Context ID that was transferred at the markers |
Name | Name of the context |
Logging | |
ShowSingleMarker | Also shows single markers. |
ShowTaskReference | Shows the task references. |
![]() | If the function block FB_RTMon_LogMark is used, the port number of the PLC runtime module is automatically set as Context ID. |