Toolbar - Real-time Monitor toolbar
The TwinCAT 3 Realtime Monitor toolbar provides the following commands.

Loading the project configuration from the set target system. | |
Start recording. | |
Stop recording. | |
Deleting the displayed data and deleting the recorded data. | |
Saving the recorded data within the project. | |
Selecting the target system | |
Start triggering on live data. | |
Start triggering on recorded data. | |
Selecting a trigger | |
Manual jump to next trigger-event | |
Manual jump to previous trigger-event | |
Jump to the start of the display. | |
Moving the display to the left. | |
Moving the display to the right. | |
Jump to the end of the display. | |
Zoom In | |
Zoom Out | |
Chart Interval | Time interval of the area displayed in the current section |
Data Interval | Time interval of the recorded data |
Jump to the time specified in the next input field. | |
Input field for entering a time |