Internal error codes of the TwinCAT XML Data Server

Requirements

Code

Description

Symbolic name

0x00008000

Internal error

XMLSRVERROR_INTERNAL

0x00008001

Handle not found.

XMLSRVERROR_NOTFOUND

0x00008002

Error during parsing of the XML file

XMLSRVERROR_PARSERERROR

0x00008003

Incompatible data type.

XMLSRVERROR_INCOMPATIBLE

0x00008004

Error during memory allocation

XMLSRVERROR_NOMEMORY

0x00008005

Error during adding of an XML node

XMLSRVERROR_ADDNODE

0x00008006

Invalid sXPath

XMLSRVERROR_INVALIDXPATH

0x00008007

Invalid  String in TC

XMLSRVERROR_INVALIDSTRING

0x00008800

Invalid Client Handle

XMLSRVERROR_INVALIDCLIENTHANDLE

0x00008900

Wrong Version of TcXmlDataSrv.exe in use (TC2 instead of TC3)

XMLSRVERROR_INVALIDTWINCATVERSION