Global Variables
VAR_GLOBAL CONSTANT
XMLSRV_AMSPORT :UINT :=10600;
XMLSRV_IGR_CLOSE :UDINT := 121;
XMLSRV_IGR_READ :UDINT := 122;
XMLSRV_IGR_WRITE :UDINT := 123;
XMLSRV_IGR_OPENREAD :UDINT := 124;
XMLSRV_IGR_OPENWRITE :UDINT := 125;
XMLSRV_SKIPMISSING :WORD := 0;
XMLSRV_ADDMISSING :WORD := 1; (*for write commands*)
XMLSRV_MAX_FRAGSIZE :UDINT := 16#40000;
XMLSRVERROR_INTERNAL :UDINT:= 16#8000;
XMLSRVERROR_NOTFOUND :UDINT:= 16#8001;
XMLSRVERROR_PARSERERROR :UDINT:= 16#8002;
XMLSRVERROR_INCOMPATIBLE :UDINT:= 16#8003;
XMLSRVERROR_NOMEMORY :UDINT:= 16#8004;
XMLSRVERROR_ADDNODE :UDINT:= 16#8005;
XMLSRVERROR_INVALIDXPATH :UDINT:= 16#8006;
END_VAR
Requirements
Development Environment | Target System | PLC Libraries to include |
---|---|---|
TwinCAT v2.10.0 | PC or CX (x86) | TcXmlDataSrv.Lib ( Standard.Lib; TcBase.Lib; TcSystem.Lib are included automatically ) |