Select dialog
This dialog can be used to select the UPS manufacturer and model. Please confirm the selection with Finish and Apply on the main dialog. This will cause the UPS service to adopt the settings and start/restart or stop the UPS service. Manufacturer selection "(None)" will stop the UPS service.
Beckhoff HID UPS model selection
CU8130-0240, CU8130-0120, CU8110-0120 from UPS software version >= 5.0.0.1.
Beckhoff BAPI v1 model selection
CA2000-0021 from UPS software version >= 3.0.0.22.
CA2000-0025 from UPS software version >= 3.0.0.23.
CA2000-0026 from UPS software version >= 3.0.0.24.
Beckhoff P24Vxxxx model selection
Please choose the appropriate COM port number.
Beckhoff CX2100-09xx model selection
Beckhoff CP903x model selection
The correct ISA/PCI address must be configured for the CP903x UPS.
Search: If you have one of the integrated 24V UPS devices on the CP903x card and want to configure it for UPS service you can use the Search button to find the correct address of the CP903x ISA or PCI card.
Several CP903x cards can be fitted in one PC, but the UPS is only physically linked to one of them. The Search button can be used to look for all the CP903x cards. The appropriate card must then be selected.
APC model selection
Please choose the appropriate COM port number.