Supported network controller
The TwinCAT RT driver is required for a network port if real-time protocols such as EtherCAT are used.
It enables the TwinCAT real-time to access the network chip.
The driver can be installed using the tool "TcRteInstall.exe", which is provided in C:\TwinCAT\System.
On the following page you will find a list of the supported Intel chips. The driver recognizes the chips by the vendor and device ID.
Support for a network card does not mean that the system is real-time capable. Beckhoff ensures this for its own IPCs and EPCs through a variety of measures. However, this cannot be guaranteed for other devices that use the same network controller.
Notice | |
Observe Beckhoff compatibility The NICs installed in Beckhoff controllers are specially selected and qualified for RT use; no properties can be assured on third-party devices. |
![]() | Last updated: TwinCAT 2.11 R3 2307 |
TcI8254x.INF
|
Vendor ID |
Device ID |
Description |
|---|---|---|
|
0x8086 (Intel) |
0x1000 |
Intel 82542 |
|
0x1001 |
Intel 82543GC | |
|
0x1004 |
Intel 82543GC | |
|
0x1008 |
Intel 82544EI | |
|
0x1009 |
Intel 82544EI | |
|
0x100C |
Intel 82543EI | |
|
0x100D |
Intel 82544GC | |
|
0x100E |
Intel 82540EM | |
|
0x100F |
Intel 82545EM | |
|
0x1010 |
Intel 82546EB | |
|
0x1011 |
Intel 82545EM | |
|
0x1012 |
Intel 82546EB | |
|
0x1013 |
Intel 82541EI | |
|
0x1014 |
Intel 82541ER | |
|
0x1015 |
Intel 82540EM | |
|
0x1016 |
Intel 82540EP | |
|
0x1017 |
Intel 82540EP | |
|
0x1018 |
Intel 82541EI | |
|
0x1019 |
Intel 82547EI | |
|
0x101A |
Intel 82547EI | |
|
0x101D |
Intel 82546EB | |
|
0x101E |
Intel 82540EP | |
|
0x1026 |
Intel 82545GM | |
|
0x1027 |
Intel 82545GM | |
|
0x1028 |
Intel 82545GM | |
|
0x1049 |
Intel 82566MM - ICH8 | |
|
0x104A |
Intel 82566DM - ICH8 | |
|
0x104B |
Intel 82566DC - ICH8 | |
|
0x104C |
Intel 82562V - ICH8 | |
|
0x104D |
Intel 82566MC - ICH8 | |
|
0x105E |
Intel 82571EB | |
|
0x105F |
Intel 82571EB | |
|
0x1060 |
Intel 82571EB | |
|
0x1075 |
Intel 82547EI | |
|
0x1076 |
Intel 82541GI | |
|
0x1077 |
Intel 82547EI | |
|
0x1078 |
Intel 82541ER | |
|
0x1079 |
Intel 82546EB | |
|
0x107A |
Intel 82546EB | |
|
0x107B |
Intel 82546EB | |
|
0x107C |
Intel 82541PI | |
|
0x107D |
Intel 82572EI | |
|
0x107E |
Intel 82572EI | |
|
0x107F |
Intel 82572EI | |
|
0x108A |
Intel 82546GB | |
|
0x108B |
Intel 82573E | |
|
0x108C |
Intel 82573E | |
|
0x1096 |
Intel 80003ES2LAN | |
|
0x1098 |
Intel 80003ES2LAN | |
|
0x1099 |
Intel 82546GB | |
|
0x109A |
Intel 82573L | |
|
0x10A4 |
Intel 82571EB | |
|
0x10A7 |
Intel 82575 | |
|
0x10A9 |
Intel 82575 (serdes) | |
|
0x10B5 |
Intel 82546GB | |
|
0x10B9 |
Intel 82572EI | |
|
0x10BA |
Intel 80003ES2LAN | |
|
0x10BB |
Intel 80003ES2LAN | |
|
0x10BC |
Intel 82571EB | |
|
0x10BD |
Intel 82566DM - ICH9 | |
|
0x10C4 |
Intel 82562GT - ICH8 | |
|
0x10C5 |
Intel 82562G - ICH8 | |
|
0x10C9 |
Intel 82576 | |
|
0x10D3 |
Intel 82574L | |
|
0x10A9 |
Intel 82575 (quad copper) | |
|
0x10CB |
Intel 82567V - ICH9 | |
|
0x10E5 |
Intel 82567LM-4 - ICH9 | |
|
0x10EA |
Intel 82577LM | |
|
0x10EB |
Intel 82577LC | |
|
0x10EF |
Intel 82578DM | |
|
0x10F0 |
Intel 82578DC | |
|
0x10F5 |
Intel 82567LM - ICH9(e.g. Dell E6400 Notebook) | |
|
0x1502 |
Intel 82579LM | |
|
0x1503 |
Intel 82579V | |
|
0x150A |
Intel 82576NS | |
|
0x150E |
Intel 82580 | |
|
0x1521 |
Intel I350 | |
|
0x1533 |
Intel I210 | |
|
0x153A |
Intel I217 LM | |
|
0x153B |
Intel I217 VA | |
|
0x1559 |
Intel I218 V | |
|
0x155A |
Intel I218 LM | |
|
0x15A0 |
Intel I218 LM2 | |
|
0x15A1 |
Intel I218 V | |
|
0x15A2 |
Intel I218 LM3 | |
|
0x15A3 |
Intel I218 V3 | |
|
0x156F |
Intel I219 LM | |
|
0x1570 |
Intel I219 V | |
|
0x15B7 |
Intel I219 LM2 | |
|
0x15B8 |
Intel I219 V2 | |
|
0x15BB |
Intel I219 LM3 | |
|
0x15D7 |
Intel I219 LM | |
|
0x15E3 |
Intel I219 LM |
TcI8255x.inf
|
Vendor ID |
Device ID |
Description |
|---|---|---|
|
0x8086 (Intel) |
0x1029 |
Intel 82559 |
|
0x1030 |
Intel 82559 | |
|
0x1031 |
82801CAM (PRO/100 VE Network Connection) | |
|
0x1032 |
82801CAM (PRO/100 VE Network Connection) | |
|
0x1033 |
82801CAM (PRO/100 VM Network Connection) | |
|
0x1034 |
82801CAM (PRO/100 VM Network Connection) | |
|
0x1038 |
Intel PRO/100 VM/KM Network Connection | |
|
0x1039 |
Intel 82801CAM (PRO/100 VM Network Connection) ICH2 | |
|
0x103A |
Intel 82801DB (LAN Controller with 82562ET/EZ (CNR) PHY) ICH4 | |
|
0x103B |
Intel 82801DB (LAN Controller with 82562EM/EX PHY) | |
|
0x103C |
Intel 82801DB (LAN Controller with 82562EM/EX (CNR) PHY) | |
|
0x103D |
Intel 82801DB (PRO/100 VE Network Connection) | |
|
0x103E |
Intel 82801DB (PRO/100 VM Network Connection) | |
|
0x1050 |
Intel 82801EB/ER (PRO/100 VE Network Connection) ICH5 | |
|
0x1051 |
Intel 82801EB/ER (PRO/100 VE Network Connection) | |
|
0x1052 |
Intel 82801EB/ER (PRO/100 VM Network Connection) | |
|
0x1053 |
Intel 82801EB/ER (PRO/100 VM Network Connection) | |
|
0x1054 |
Intel 82801EB/ER (PRO/100 VE Network Connection (mobile)) | |
|
0x1055 |
Intel 82801EB/ER (PRO/100 VM Network Connection (mobile)) | |
|
0x1056 |
Intel 82801EB/ER (PRO/100 VM Network Connection (mobile)) | |
|
0x1057 |
Intel 82801EB/ER (PRO/100 VM Network Connection (mobile)) | |
|
0x1059 |
Intel 82551QM PRO/100 M | |
|
0x1064 |
Intel 82801EB/ER (PRO/100 VE Network Connection) ICH6 | |
|
0x1065 |
Intel 82801FB/FR/FW/FRW | |
|
0x1067 |
Intel(R) PRO/100 VE Network Connection | |
|
0x1068 |
Intel(R) PRO/100 VE Network Connection | |
|
0x1069 |
Intel(R) PRO/100 VE Network Connection | |
|
0x106A |
Intel(R) PRO/100 VE Network Connection | |
|
0x106B |
Intel(R) PRO/100 VE Network Connection | |
|
0x1092 |
| |
|
0x1094 |
| |
|
0x1209 |
Intel 82551ER/IT | |
|
0x1229 |
Intel 82557/8/9/0/1 (EtherExpress PRO/100(B) Adapter) | |
|
0x2449 |
82801CAM i815 Boser (ICH2) | |
|
0x2459 |
Intel(R) PRO/100 VE Network Connection | |
|
0x245D |
Intel(R) PRO/100 VE Network Connection | |
|
0x27DC |
Intel(R) PRO/100 VE Network Connection |
