NC manual mode
Overview
The online menu is the main menu for online axis operation. Here, after setting the releases, the corresponding axis can be moved manually. In addition, the most important axis states are displayed by means of checkmarks when the configuration is active.
The menu is divided into displays, input fields and function keys.
Displays
- Actual position and setpoint position,
- lag error with minimum and maximum value since last reset,
- actual velocity and target velocity,
- override in %, total and controller output in %, error code,
- axis status:
- ready for operation, referenced. In standstill (logical),
- Has order, Moves larger, Moves smaller, Coupled, In target position (i.e. in the set target window for a preset time), In position range (i.e. in the preset position range).
- Enables for controller, feed+, feed-.
Input fields
Partly with download by mouse click on the rectangular button. After pressing this arrow symbol, the value of the input field is transferred to the NC server.
Enable |
Data type |
Value |
Unit |
Description |
---|---|---|---|---|
Kv-factor |
FLOAT |
>=0 |
[mm/s]/mm |
P controller Kv-factor. |
Reference velocity |
FLOAT |
>0 |
mm/s |
Reference velocity at maximum output size (e.g. at 10 V). |
Target position |
FLOAT |
mm |
Target position where the download calls the "New target position" function. | |
Travel velocity |
FLOAT |
>0 |
mm/s |
Global set velocity. If the distance is too short to reach this velocity, a smaller suitable target velocity is automatically calculated and activated. |
Function keys
Key | Function |
---|---|
F1 | Reverse at velocity Hand Max |
F2 | Reverse at velocity Hand Min |
F3 | Move forward at velocity Hand Min |
F4 | Move forward at velocity Hand Max |
F5 | Start with the values set in the input fields and the values set in the "Dynamics" menu |
F6 | Stop |
F8 | Reset |
F9 | Calibrate with the values set in the "Global" menu. |
"Set" window
This window allows - without PLC - to set certain enables and values. If a PLC is active, the set values are generally overwritten periodically and do not take effect.
Enable |
Data type |
Value |
Unit |
Description |
---|---|---|---|---|
Controller |
BOOL |
Without controller enable, the controller is not active and 0 V are output. | ||
Feed+ |
BOOL |
The axis cannot be started in the positive direction without an enable Feed+. If the axis moves in positive direction and the enable Feed+ is removed, then the axis is stopped (the axis does not start again if later the enable is set again). | ||
Feed- |
BOOL |
The axis cannot be started in the negative direction without an enable Feed-. If the axis moves in negative direction and the enable Feed- is removed, then the axis is stopped (the axis does not start again if later the enable is set again). | ||
Override |
FLOAT |
>0 |
% |
Velocity override in % in the range [0.0,100.0] related to the target velocity. |