Axes - Dialog: Coupling
In order to be able to test the coupling of the axes manually, there is this special dialog in the TwinCAT System Manager.
![Axes - Dialog: Coupling 1:](Images/gif/12648337419__Web.gif)
Set position
In addition to the actual position (large display field), the current target position of the drive is also displayed.
Master/Slave coupling
Master axis: here the axis is selected which the currently edited axis is to follow as slave.
Coupling type: currently, linear coupling and the flying saw are implemented as coupling types.
Gearing factor: desired ratio between master and slave velocity as a real number.
Parameter 2-4: only valid when Coupling type"Flying saw" is selected.
Couple: activates the coupling of master and slave.
Decouple: returns both axes to the independent state.
Change factor: "On the Fly" change of the gearing factor.
Stop: refers to the stopping of the axis at the coupling type "Flying saw".