Axes - Dialog: Global
Each axis has operation mode dependent setting parameters. These basic parameters are set here at "Global" . The values must be accepted after changes with Enter. It is not possible to enter a comma, instead a point must be used for floating point numbers.

Max. allowed velocity
The value that, mechanically or functionally, limits the maximum permissible axis velocity.
Heading |
|
|
---|---|---|
Value range: | Default: | Unit: |
Rapid traverse velocity
The velocity value for the rapid traverse of the axis is specified here.
Value range: | Default: | Unit: |
Velocity hand max
Specifies the maximum velocity in jogging mode (Fast).
Value range: | Default: | Unit: |
Velocity hand min
Specifies the velocity in jogging mode (Slow).
Value range: | Default: | Unit: |
Velocity ref. in pos. direction
Indicates the velocity during reference run in positive direction.
Value range: | Default: | Unit: |
Velocity ref. in neg. direction
Specifies the velocity during reference run in negative direction.
Value range: | Default: | Unit: |
OPERATION MODE: min. end position monitoring
Here the end position monitoring (often also called software limit switch) of the negative direction is switched on and the limit value is specified.
Value range: | Default: | Unit: |
OPERATION MODE: max. end position monitoring
Here the end position monitoring of the positive direction is switched on and the limit value is specified.
Value range: | Default: | Unit: |
OPERATION MODE: position lag monitoring
The position lag monitoring is activated here, as well as the limit value. Additionally, a filter time can be specified.
Value range: | Default: | Unit: |
OPERATION MODE: target position monitoring
The monitoring and feedback of the NC axis "Axis in target position" is activated here as well as the target position window is specified. In addition, the monitoring period is specified.
Value range: | Default: | Unit: |
OPERATION MODE: PEH time monitoring
If this option is activated, the axis must have reached the target position within the monitoring time, otherwise there will be an error message.
Value range: | Default: | Unit: |
Download
Writes changed (*) and marked parameters down to the NC runtime system. For a permanent change, the configuration must additionally be written to the registry.
Upload
Reads marked parameters from the NC runtime system and displays them.
Select All
"Select all" makes a complete download or upload of the displayed parameters possible.