Methods of the ActiveX control
The ActiveX control has two properties to define the EtherCAT master, who's topolgy should be displayed :
- TargetNetId
- DeviceId
TargetNetId
The TargetNetId defines the TwinCAT System the ActiveX control should connect to. The remote TwinCAT Systems, that are registered on the local system, can be displayed with the help of the system manager. Press the button Choose Target Systems... Icon() in the toolbar to display these:

In the example above you can either enter '172.16.2.133.1.1' or an empty string as TargetNetId to connect to the local TwinCAT System. With '5.0.39.217.1.1' as TargetNetId you can connect to the remote computer CX_0027D9.
DeviceId
The DeviceId is the unique Id of the EtherCAT master device in the TwinCAT I/O system. This Id is displayed in the configuration dialog of the EtherCAT device in the System Manager. Select the EtherCAT device in the tree view of the System Manager and open the Tab General. Here the device Id is displayed in the textbox Id:

In the example above you must choose 1 as DeviceId.
Display the online topology
You can either display the topology of the current configuration, or the topology that is determined by a bus scan. The property OnlineMode is used for this:
- scanned topology:
OnlineMode = TOPOLOGY_ONLINE_MODE_SCANNED
- Currently configured topology:
OnlineMode = TOPOLOGY_ONLINE_MODE_CONFIGURED
Next you must call ShowOnlineTopology, to display the topology:

DeviceId
Description
The property DeviceId defines the EtherCAT device of the TwinCAT target system one wants to display. The DeviceId is the unique Id of the EtherCAT master device in the TwinCAT I/O System
Property type
Read-write property
Default value
0
Syntax (C#)
int DeviceId { set; get; }
Member of IEcTopologyCtrl
Example(C#)
//Read DeviceId from SystemManager
axEcTopologyCtrl1.DeviceId = 1;
axEcTopologyCtrl1.ShowOnlineTopology();
//Get DeviceId via IEnumEtherCATDevices interface
IEnumEtherCATDevices devices;
IEtherCATDevice device;
axEcTopologyCtrl1.GetEnumEtherCATDevices(out devices);
uint fetched = 0;
devices.Next(1, out device, out fetched);
if (fetched == 1)
axEcTopologyCtrl1.DeviceId = device.DeviceId;
axEcTopologyCtrl1.ShowOnlineTopology();
TargetNetId
Description
The property TargetNetId defines to which TwinCAT system the ActiveX control should connect to. The TargetNetId is the AMS NetId, that is used in the TwinCAT system to identify a TwinCAT computer.
Property type
Read-write property
Default value
AMS NetId of the local system
Syntax (C#)
string TargetNetId { set; get; }
Member of IEcTopologyCtrl
Example(C#)
axEcTopologyCtrl1.TargetNetId = ""; // Connection local TwinCAT-System
//axEcTopologyCtrl1.TargetNetId = "172.16.2.122.1.1"; // Connection TwinCAT-System with AMS NetId 172.16.2.122.1.1
axEcTopologyCtrl1.DeviceId = 1;
axEcTopologyCtrl1.ShowOnlineTopology();
ZoomFactor
Description
The property ZoomFactor defines the zoom factor of the topology display.
Property type
Read-write property
Default value
3
Syntax (C#)
double ZoomFactor { set; get; }
Member of IEcTopologyCtrl
SlaveDescriptionPath
Description
The property SlaveDescriptionPath defines the path where the device descriptions of the EtherCAT slaves are stored. Normally one does not have to change this value, because the default path is the path where TwinCAT stores these description files.
Property type
Read-write property
Default value
%\TwinCAT\Io\EtherCAT
Syntax (C#)
string SlaveDescriptionPath { set; get; }
Member of IEcTopologyCtrl
OnlineMode
Description
The property OnlineMode defines which Topology is to be displayed when calling ShowOnlineTopology. OnlineMode can hold following values:
OnlineMode | Description |
---|---|
TOPOLOGY_ONLINE_MODE_SCANNED | The topology determined with a bus scan. |
TOPOLOGY_ONLINE_MODE_CONFIGURED | The currently configured topology. |
Property type
Read-write property
Default value
TOPOLOGY_ONLINE_MODE_CONFIGURED
Syntax (C#)
ECTOPOLOGYLib.TOPOLOGY_ONLINE_MODE OnlineMode { set; get; }
Member of IEcTopologyCtrl
Example(C#)
axEcTopologyCtrl1.TargetNetId = "172.16.2.122.1.1"; // Connection TwinCAT-System with AMS NetId 172.16.2.122.1.1
axEcTopologyCtrl1.DeviceId = 1;
axEcTopologyCtrl1.OnlineMode = TOPOLOGY_ONLINE_MODE.TOPOLOGY_ONLINE_MODE_CONFIGURED; //Show topology of current configuration
axEcTopologyCtrl1.ShowOnlineTopology();
MasterState
Description
The read only property containes the current state of the master:
MasterState | Description |
---|---|
TOPOLOGY_MASTER_STATE_INVALID | Master is in an invalid state |
TOPOLOGY_MASTER_STATE_INT | Master is in the EtherCAT state Init |
TOPOLOGY_MASTER_STATE_PREOP | Master is in the EtherCAT state Pre-Operational |
TOPOLOGY_MASTER_STATE_SAFEOP | Master is in the EtherCAT state Safe-Operational |
TOPOLOGY_MASTER_STATE_OP | Master is in the EtherCAT state Operational |
TOPOLOGY_MASTER_STATE_OFFLINE | No connection to the master exists at the moment. This is the case for instance. if the the TwinCAT system is stopped. |
Property type
Read-Only property
Default value
Syntax (C#)
ECTOPOLOGYLib.TOPOLOGY_MASTER_STATE MasterState { get; }
Member of IEcTopologyCtrl
ShowCrcErrorMarker
Description
The property ShowCrcErrorMarker defines, if the existance of crc errors should be displayed graphically in the online view. If this value is true, a red circle for every ethernet port with a detected error is displayed beneath the EtherCAT slave.
Property type
Read-write property
Default value
false
Syntax (C#)
bool ShowCrcErrorMarker { set; get; }
Member of IEcTopologyCtrl
ShowSlaveInfo
Description
The property ShowSlaveInfo defines, if the information dialog for the selected device should be displayed in the online view. The dialog is display in the right corner of the view and contains additional information about the EtherCAT slave
Property type
Read-write property
Default value
false
Syntax (C#)
bool ShowSlaveInfo { set; get; }
Member of IEcTopologyCtrl
ShowAdvancedSettingsMenu
Description
The property ShowAdvancedSettingsMenu defines, if the entry AdvancedSettings... should be added to the context menu of an EtherCAT slave. If this menu entry is selected, the event OnAdvancedSettings is fired.
Property type
Read-write property
Default value
false
Syntax (C#)
bool ShowAdvancedSettingsMenu { set; get; }
Member of IEcTopologyCtrl
BackColor
Description
The property BackColor determines the backgroud color.
Property type
Read-write property
Default value
0x00FFFFFF(white)
Syntax (C#)
uint BackColor { set; get; }
Member of IEcTopologyCtrl
ShowOnlineTopology
Description
Displays the online topology of an EtherCAT device. The device is selected with the help of the properties DeviceId and TargetNetId. With the help of the parameter OnlineMode one can additionally specify, how the topology is determined
Syntax (C#)
void ShowOnlineTopology()
Member of IEcTopologyCtrl
Example(C#)
axEcTopologyCtrl1.TargetNetId = "172.16.2.122.1.1"; // Connection TwinCAT-System wtih AMS NetId 172.16.2.122.1.1
axEcTopologyCtrl1.DeviceId = 1; // EtherCAT device with Id 1
axEcTopologyCtrl1.ShowOnlineTopology(); // show topology
ShowOfflineTopology
Description
Displays the offline topology of an EtherCAT device belonging to an opened System Manager configuration.
Parameter
TCatSysManagerLib.ITcSmTreeItem pEtherCATDevice
interface to the Systen Manager treeItem interfaces of an EtherCAT device
Syntax (C#)
void ShowOfflineTopology(TCatSysManagerLib.ITcSmTreeItem pEtherCATDevice)
Member of IEcTopologyCtrl
GetEnumEtherCATDevices
Description
With the help of GetEnumEtherCATDevices one receives an enumeration interface for the open EtherCAT Devices in the TwinCAT system. With this interface one can enumerate over the individual EtherCAT devices and one can read out the name and the DeviceId of these EtherCAT devices.
Parameter
out IEnumEtherCATDevices ppEnum
Interface IEnumEtherCATDevices
Syntax (C#)
void GetEnumEtherCATDevices(out IEnumEtherCATDevices ppEnum)
Member of IEcTopologyCtrl
Example(C#)
//Get DeviceId via IEnumEtherCATDevices interface
IEnumEtherCATDevices devices;
IEtherCATDevice device;
axEcTopologyCtrl1.GetEnumEtherCATDevices(out devices);
uint fetched = 0;
do
{
devices.Next(1, out device, out fetched);
if (fetched == 1)
Console.WriteLine(String.Format("Name:{0} Device Id:{0:d}", device.Name, device.DeviceId));
} while (fetched == 1);