AX2xxx-B750 Axis
The Beckhoff AX2000 or AX2500 drive is available with different (optional) Fieldbus interface. One variant is the AX2000 with SERCOS interface (order no.: AX2000-B750).
The AX2000-B750 or AX2500-B750 is implemented in TwinCAT as a generic "SERCOS Axis" like all others SERCOS drives, obviously shown on below scrennshot. The following description reflects therefore only the internal objects (parameters) which are displayed on the "Online" tab.
"Online" tab
![AX2xxx-B750 Axis 1:](Images/gif/1061256331__en-US__Web.gif)
The buttons on the above dialog are documented under "SERCOS Axis", as already mentioned.
The shown SERCOS S - and P - parameters, as well as other parameters supported by the AX2000-B750 drive are described under chapter: "Drive Technology: AX2000-B750 - IDN Reference".