Interbus
The following devices with an Interbus slave interface are currently supported by TwinCAT:
![]() | Slaves Of course, all Interbus-compliant slaves with corresponding settings for ID code and length code are supported via the "General Interbus Box", which is also listed. |
Interbus – devices ("Boxes") | Description | Restrictions/note |
---|---|---|
Standard Bus Coupler |
| |
Economy Bus Coupler |
| |
"Economy plus" Bus Coupler |
| |
Bus Terminal Controller with Interbus slave interface |
| |
Fieldbus Compact Box: Interbus input/output module with protection rating IP67 (max. 12 Mbaud)
|
| |
Fieldbus Coupler Box Extendable input/output module with protection rating IP67 (max. 12 Mbaud)
|
| |
ILxxxx-C400 | Fieldbus PLC Box: coupler box with integrated PLC with protection rating IP67 (max. 12 Mbaud) | (not yet available) |
General Interbus device. The ID code and the length code must be specified, or predefined boxes must be selected. |
|