FoxRk001/002
The Fox-Rk001 and Fox-Rk002 modules are coupling modules which couple the fiberoptic ring with another fibreoptic ring (Rk001) or with a Profibus (Rk002).
Variables
![FoxRk001/002 1:](Images/gif/1061077131__en-US__Web.gif)
(RK001 with 4 words each)
When inserting the module, you will be requested to give the required number of input and output words (max. 254 Rk001 and/or 16 Rk002).
![FoxRk001/002 2:](Images/gif/1061080331__en-US__Web.gif)
The tree will then create that number of variables.
In the case of the Rk001 an IdentNo word is also added to each input and output area, which can be exchanged with the word 0xFE in the module.