ADS Command Window
Subsequently, the manual ADS command control for accessing of ADS capable I/O devices (e.g. Beckhoff USB Bus Coupler BK9500 or Ethernet Bus Coupler BK9000) is described.
"ADS Commands" Tab

Address (Port): Addresses the AMS-Net ID and Port number (last one in brackets) for the destination of the ADS command.
Type: Telegram type of the ADS command (e.g. T-RW = Type Read/Write).
IGroup: Specifies the Index-Group of the wanted ADS command.
IOffs: Specifies the Index-Offset of the wanted ADS command.
RLen: Length of the data to read from the ADS device (in Byte).
WLen: Length of the data to write to the ADS device (in Byte).
ROffs: Offset of the data to read (in Byte).
WOffs: Offset of the data to write (in Byte).
New: Adds an ADS command to the list.
Delete: Removes the selected ADS command from the list.
Edit: Edits the values inside the different command fields.