ADS Settings at I/O Devices
Devices which can transport ADS-Services, but don't provide an own ADS-Server (e.g. the Virtual Ethernet or USB Interface), have the dialog described below.
"ADS" Tab
![ADS Settings at I/O Devices 1:](Images/gif/1060302731__en-US__Web.gif)
Enable ADS Communication
Activates the communication with ADS capable devices. This box must be checked to allow ADS communication.
Port
Displays the ADS Port number of the device.
Change:
If this button is active, the ADS Port number can be changed here. Whether the change is possible or not, depends on the device type.
Max Timeout
Determines the allowed maximum response time for the ADS communication (in seconds).