Variable Selection Diagram
After selecting Change Link.. or Linked with.. the following Selection Diagram will appear:

All potentially linkable target variables will appear in the tree view of the Selection Diagram(depending on the selected variable type (input/output variable).
Show Variables
Unused: If you select this option, only those variables which are not yet linked will be shown.
Used and Unused: With this option, all variables, including those already linked, are shown. This makes sense e.g. for outputs for which multiple links are to be defined.
Show Variable Types
Matching Type: Only matching variable types are displayed as options in the tree view.
Matching Size: Only variable types (e.g. includes structures) of a matching size are displayed.
All types: All available types of variables are displayed as options.
Offsets
Continuous: If Multi Link is active, this option links variables in continuous order with regard to offset.
Open Dialogue: This option opens an Offset dialogue where the user defines the bits of two variables to be mapped.
OK
Confirms a variable link and closes the dialogue.
Cancel
Closes the dialogue without establishing a link.